HUBBELL POWER SYSTEMS
Image of LF026070045 LB3N Fiberglass Flip Top, Unheated, Insulated Enclosure
* Representative image
Image of LF026070045 LB3N Fiberglass Flip Top, Unheated, Insulated Enclosure
play

LB3N Fiberglass Flip Top, Unheated, Insulated Enclosure

Brand:

HOT BOX

Catalog ID:

LF026070045

LB3N Flip Top - Insulated - 26W X 70L X 45H (Unheated) - Lok Box

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

Product details

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LF026070045

Heated?

No

Insulated?

Yes

Material

Fiberglass

UPC

662037204877

Dimensions

Dimensions

70 in x 26 in x 45 in

Height

45 in

Length

70 in

Mounting Pad / Base Plate Dimensions

44 X 87

Weight

241 lb

Width

26 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview