HUBBELL POWER SYSTEMS
Image of 63335126 CW214-18TH (STANDARD) Mild Steel 15/25kV
Image of 63335126 CW214-18TH (STANDARD) Mild Steel 15/25kV

CW214-18TH (STANDARD) Mild Steel 15/25kV

Brand:

Trinetics

Catalog ID:

63335126

Available in sizes for use on single-phase systems rated 200A, 15kV, or 25kV.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Ground sleeve is integral to the enclosure.
  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

Product details

General

Catalog Number

63335126

Enclosure Type

Top Hinged Pedestal (with integral ground sleeve)

Material

Mild Steel

UPC

096359625780

Dimensions

Thickness - Mounting Pad Maximum

14-gauge

Electrical Ratings

Current Rating

200 A

Phase

Single Phase