HUS_ID_ValveCover_PRODIMAGE
* Representative image
HUS_ID_ValveCover_PRODIMAGE
play

VC2T Valve Cover , Unheated, Insulated Enclosure, Fiberglass

Brand:

HOT BOX

Catalog ID:

LC012026028

VC2T Valve Cover - Insulated - 12W X 26L X 28H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Durable & Fast Installation - Lightweight enclosure and reinforced exterior mounting flange make installation a breeze.

Product details

General

ASSE Classification
Class II (Freeze Retardant)
Heated?
No
Insulated?
Yes
Material
Fiberglass

Dimensions

Dimensions
26 in x 12 in x 28 in
Height
28 in
Length
26 in
Mounting Pad / Base Plate Dimensions
27 X 43
Weight
55 lb
Width
12 in

Certifications And Compliance

Industry Standard(s)
ASSE 1060 Certified

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)