text.skipToContent text.skipToNavigation

Unheated, Uninsulated Enclosure, EZ Box, Fiberglass

By HOT BOX 

Catalog ID: VE014021024

By HOT BOX
Catalog ID:  VE014021024
VGEZLVX1 Valve Guard - Uninsulated - 14W X 21L X 24H (Unheated)
Add to List

More Options

Product Details

General

ASSE Classification Class III (Non-Freeze Protection)
Heated? No
Insulated? No
Material Fiberglass

Dimensions

Dimensions 24.5 in x 17.69 in x 28.5 in
Height 28.5 in
Length 24.5 in
Mounting Pad / Base Plate Dimensions 32 X 38
Weight 37 lb
Width 17.69 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)