HUBBELL POWER SYSTEMS
Image of VN035045035 VGNCEZ3000 EZ Box, Unheated, Uninsulated Enclosure, Access Door, Fiberglass
* Representative image
Image of VN035045035 VGNCEZ3000 EZ Box, Unheated, Uninsulated Enclosure, Access Door, Fiberglass
play

VGNCEZ3000 EZ Box, Unheated, Uninsulated Enclosure, Access Door, Fiberglass

Brand:

HOT BOX

Catalog ID:

VN035045035

VGNCEZ3000 Valve Guard - Uninsulated - Unheated - 35"W X 45"L X 35"H

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Constructed with the same quality and attention to detail as our standard enclosures, only uninsulated and provide no resistance to the freezing temperatures.
  • Intended for improved aesthetics and security purposes only, not for freeze protection.
  • Fiberglass enclosures are constructed of polyester resin with chopped glass.
  • Mounting and access hardware is rust resistant and all enclosures are lockable.

Product details

General

ASSE Classification

Class III (Non-Freeze Protection)

Catalog Number

VN035045035

Heated?

No

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

45 in x 35 in x 35 in

Height

35 in

Length

45 in

Mounting Pad / Base Plate Dimensions

52 X 61

Weight

104 lb

Width

35 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview