text.skipToContent text.skipToNavigation

Ground Sleeve, Fiberglass

by Hubbell Power Systems 

Catalog ID: BG2030181021A00

Ground Sleeve, Fiberglass, Munsell Green (#7GY 3.29/1.5), Equipment Mounting Surface = 20"W x 30"D, Overall Height = 18"H, Throat Opening 10"W x 21"D, No equipment mounting Inserts/Holes

Product Details

General

Color Munsell Green #7GY 3.29/1.5
Insulated? No
Material Fiberglass
UPC 662037180218

Dimensions

Dimensions 40 in x 30 in x 18 in
Height 18 in
Length 40 in
Weight 49 lb
Width 30 in

Resources/Downloads