text.skipToContent text.skipToNavigation

Ground Sleeve, Fiberglass

by Hubbell Power Systems 

Catalog ID: BG2260181553A00

Ground Sleeve, Fiberglass, Munsell Green (#7GY 3.29/1.5), Equipment Mounting Surface = 21.875"W x 60.375"D, Overall Height = 18"H, Throat Opening 14.75"W x 53.875"D, No equipment mounting Inserts/Holes

Product Details

General

Color Munsell Green #7GY 3.29/1.5
Insulated? No
Material Fiberglass

Dimensions

Height 18 in
Length 74 in
Weight 79 lb
Width 36 in

Resources/Downloads