HUBBELL POWER SYSTEMS
HPS_ID_TPS3027_PRODIMAGE
* Representative image
HPS_ID_TPS3027_PRODIMAGE

Sleeve Transformer Pade, PE30, Roto Molded Plastic

Brand:

Pencell

Catalog ID:

TPS3027

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

Product details

General

Catalog Number

TPS3027

Color

PenCell Medium Green

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

33 in x 21 in x 4 in

Height

4 in

Length

33 in

Weight

4 lb

Width

21 in

Resources and downloads