HUBBELL POWER SYSTEMS
HPS_ID_PJ42421225F3S_PRODIMAGE
* Representative image
HPS_ID_PJ42421225F3S_PRODIMAGE

Splitt Pad®, 42"x42"x3"

Brand:

QUAZITE

Catalog ID:

PJ42421225F3S

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

Product details

General

Catalog Number

PJ42421225F3S

EU RoHS Indicator

Contact Manufacturer

Insulated?

No

Material

Polymer Concrete

UPC

662037170523

Dimensions

Dimensions

42.563 in x 42.563 in x 3.25 in

Height

3.25 in

Length

42.563 in

Weight

162 lb

Width

42.563 in