HUBBELL POWER SYSTEMS
HPS_ID_PJ42421225F3S_PRODIMAGE
* Representative image
HPS_ID_PJ42421225F3S_PRODIMAGE

Splitt Pad®, 42"x42"x3"

Brand:

QUAZITE

Catalog ID:

PJ42421227G3S

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

Product details

General

Catalog Number

PJ42421227G3S

Insulated?

No

Material

Polymer Concrete

UPC

662037170608

Dimensions

Dimensions

42.5625 in x 42.5625 in x 3.25 in

Height

3.25 in

Length

42.5625 in

Weight

151 lb

Width

42.5625 in