text.skipToContent text.skipToNavigation

Looping Pedestal, Fiberglass

by Hubbell Power Systems 

Catalog ID: SF101819MD

Feed-Thru Looping Pedestal, Fiberglass, Munsell Green (#7GY 3.29/1.5), 10"W x 18"D x 19"H, Penta-bolt locking

Product Details

General

Color Munsell Green #7GY 3.29/1.5
Insulated? No
Material Fiberglass
UPC 066203717184

Dimensions

Height 19 in
Length 26.375 in
Weight 22 lb
Width 18.375 in