HUBBELL POWER SYSTEMS
Image of AG15LPNL000 AG15, Secondary Pedestal Dome, HDPE
* Representative image
Image of AG15LPNL000 AG15, Secondary Pedestal Dome, HDPE

AG15, Secondary Pedestal Dome, HDPE

Brand:

Pencell

Catalog ID:

AG15LPNL000

AG15, Secondary Pedestal HDPE Plastic Dome, Low Profile, Brass Penta Lock

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Catalog Number

AG15LPNL000

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

15 in x 11.5 in x 12 in

Height

12 in

Length

15 in

Weight

7 lb

Width

11.5 in