HUBBELL POWER SYSTEMS
Image of AG20DMXL000 AG20, Secondary Pedestal Dome, HDPE
* Representative image
Image of AG20DMXL000 AG20, Secondary Pedestal Dome, HDPE

AG20, Secondary Pedestal Dome, HDPE

Brand:

Pencell

Catalog ID:

AG20DMXL000

AG20, Secondary Pedestal Dome, HDPE Plastic, Penta Crimp Lock

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Catalog Number

AG20DMXL000

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

22.5625 in x 14.5 in x 14.8125 in

Height

14.8125 in

Length

22.5625 in

Weight

8 lb

Width

14.5 in