HUBBELL POWER SYSTEMS
HPS_ID_AG15HDXBXXX_PRODIMAGE
* Representative image
HPS_ID_AG15HDXBXXX_PRODIMAGE

AG15, Secondary Pedestal Assembly, HDPE

Brand:

Pencell

Catalog ID:

AG15HDXBY60

AG15, Secondary Pedestal Assembly, HDPE Plastic, PenCell Green, High Back, Penta-Bolt Locking, 600 MCM Lay In Connectors (3)

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Catalog Number

AG15HDXBY60

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

18 in x 14 in x 37 in

Height

37 in

Length

18 in

Weight

22 lb

Width

14 in

Resources and downloads

Specifications