HUBBELL POWER SYSTEMS
HUS_ID_A1A304824Y009_alt7_PRODIMAGE
* Representative image
HUS_ID_A1A304824Y009_alt7_PRODIMAGE
play
play
play

Box, FRP, 30"x48"x30", Tier 8, Gaskets

Brand:

QUAZITE

Catalog ID:

B1A304830G

Quazite FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Product details

General

Catalog Number

B1A304830G

Insulated?

No

Load Rating (ANSI Tier)

T8

Material

Fiberglass

Type

Below Ground Boxes

UPC

066203715897

Weight Load Rating (Design/Test)

8,000/12,000 lb

Dimensions

Dimensions

48 in x 30 in x 30 in

Height

30 in

Length

48 in

Weight

209 lb

Width

30 in

Resources and downloads

Specifications

Videos

play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Small Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
Hubbell Power Systems In Depth: ANSI-SCTE 77
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
PenCell® How It's Made