text.skipToContent text.skipToNavigation

Assembly, Polymer Concrete

by QUAZITE 

Catalog ID: PG4860Z500

Assembly, Gray, Polymer Concrete Box and Cover, Tier 22, 48" x 60" x 48", with 2 Bolts

Product Details

General

Color Gray
Description - Heater No
Heated? No
Insulated? No
Load Rating (ANSI Tier) T22
Logo Code 009
Logo Included? Yes
Logo Text Blank
Material Polymer Concrete
Type Below Ground Boxes
Weight Load Rating (Design/Test) 22,500/33,750 lb

Dimensions

Dimensions 60 in x 48 in x 48 in
Height 48 in
Length 60 in
Weight 1460 lb
Width 48 in

Certifications and Compliance

Industry Standard(s) ANSI/ SCTE 77 Tier 22

Resources/Downloads