HPS_ID_DT243624C2H00_PRODIMAGE
* Representative image
HPS_ID_DT243624C2H00_PRODIMAGE

DT304818 Assembly, Sheet Molded Compound (SMC) Cover and HDPE Box

Brand:

Pencell

Catalog ID:

DT304818C2H00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

SMC PenCell® enclosures are manufactured with HDPE boxes and SMC lightweight covers providing superior strength being engineered to offer up to a tier 22 ANSI/SCTE 77 rating. The SMC cover features a lightweight profile compared to polymer concrete along with a non-skid surface.

  • Meets ANSI/SCTE 77
  • Lightweight box and cover
  • Durable construction
  • Stainless steel hex head or Penta hardware
  • Custom logos available
  • Box can be quickly customized in the field

Product details

General

Available Options
Custom logos, Available with either stainless steel hex head or penta hardware, Swingarms, Bonding and grounding, Cable racks
Color
Gray
Description - Heater
No
Heated?
No
Insulated?
No
Load Rating (ANSI Tier)
T22
Logo Code
009
Logo Included?
Yes
Logo Text
Blank
Material
HDPE Plastic
Weight Load Rating (Design/Test)
22,500/33,750 lb

Dimensions

Dimensions
48 in x 30 in x 18 in
Height
18 in
Length
48 in
Weight
158 lb
Width
30 in

Certifications And Compliance

Industry Standard(s)
ANSI/ SCTE 77 Tier 22