HUBBELL POWER SYSTEMS
Image of C080023 Penta Head Bolt
Image of C080023 Penta Head Bolt
play
play
play

Penta Head Bolt

Brand:

QUAZITE

Catalog ID:

C080023

Bolt, Stainless Steel, 3/8-16 X 1.50, Penta Head (Cover Application PC1324, PC1730, PX1324, PX1730)

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

C080023

Insulated?

No

Material

Polymer Concrete

UPC

662037129941

Dimensions

Dimensions

0.85 in x 0.85 in x 1.85 in

Height

1.85 in

Length

0.85 in

Weight

0.095 lb

Width

0.85 in

Resources and downloads

Specifications

Videos

play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Small Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
Hubbell Power Systems In Depth: ANSI-SCTE 77
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
PenCell® How It's Made