HUBBELL POWER SYSTEMS
HUS_ID_A1A304824Y009_alt3_PRODIMAGE
* Representative image
HUS_ID_A1A304824Y009_alt3_PRODIMAGE
play
play
play

Cover, FRP, Tier 8, 48"x48"

Brand:

QUAZITE

Catalog ID:

C1A484803A

Quazite® FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Product details

General

Catalog Number

C1A484803A

Insulated?

No

Load Rating (ANSI Tier)

T8

Material

Polymer Concrete

QuaziteFRP

Yes

UPC

662037162528

Dimensions

Dimensions

48 in x 48 in x 3 in

Height

3 in

Length

48 in

Width

48 in

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems How to Install Small Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® How It's Made
play
PenCell® Enclosures
play
Hubbell Power Systems In Depth: ANSI-SCTE 77
play
Quazite® Pre-Formed Polymer Concrete Box Collars