HUBBELL POWER SYSTEMS
HUS_ID_C082922_C82920_WP74900_PRODIMAGE
* Representative image
HUS_ID_C082922_C82920_WP74900_PRODIMAGE
play
play
play

Penta Head Socket for 7/8 in Penta Head Bolts

Brand:

QUAZITE

Catalog ID:

C082920

SOCKET PENTA HEAD FOR 7/8 INCH PENTA HEA

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

C082920

Insulated?

No

Material

Steel

UPC

662037118440

Dimensions

Dimensions

1.13 in x 1.13 in x 1 in

Height

1 in

Length

1.13 in

Weight

1 lb

Width

1.13 in

Resources and downloads

Specifications

Sales Drawings

Videos

play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Small Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
Hubbell Power Systems In Depth: ANSI-SCTE 77
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
PenCell® How It's Made