HUBBELL POWER SYSTEMS
HPS_ID_S6451_PRODIMAGE
* Representative image
HPS_ID_S6451_PRODIMAGE
play
play

Clear-Jacket Copper Grounding Cable, 2/0

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

S6450

Copper Grounding Cable is extra-flexible for handling ease yet strong and tough for long wear. Jacketing is smooth, abrasion, weather and oilresistant in accordance with applicable ASTM Specifications, marked with AWG size approximately every 4 feet. Clear jackets (which allow visual inspection of strand conditions) are ultraviolet inhibited Poly Vinyl Chloride (PVC). Recommended low temperature for PVC-jacketed cable is 0˚F. Extra-flexible cables, because of their extra-fine strands, require termination ferrules when used with grounds.

  • 2/0 clear-jacket copper grounding cable
  • To specify cable length, please add a "P" and the length of cable in feet needed to the end of the catalog number.

Product details

General

Catalog Number

S6450

UPC

096359471059

Dimensions

Diameter

0.7 in

Weight

0.539 lb

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Conductor Related

Conductor Size

2/0 AWG

Diameter - Cable Outside

0.73 In

Diameter - Conductor

.47 in

Nema Color

Clear

Strands

1,330

Resources and downloads

Specifications

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding