HPS_ID_PST6003466_PRODIMAGE
* Representative image
HPS_ID_PST6003466_PRODIMAGE
play
play

Penetrating Cluster Bar, 5/8in. Dia by 11in. Long Bar, 36in. Chain, Grade 5H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003628

Penetrating Cluster Bar, 5/8in. Dia by 11in. Long Bar, 36in. Chain, Grade 5H

  • Used to create an Equi-Potential Zone (EPZ) on poles with temporary protective ground sets
  • Designed and tested to ASTM F855 Grade 5H asymetrical ultimate rating of 47kA at X/R=30
  • 36in. of chain to wrap around pole
  • 5/8in. By 11. long copper bar for mounting ground clamps

Product details

General

UPC
096359711247

Dimensions

Weight
10.7 lb

Certifications And Compliance

Fault Current - ASTM Grade
5H
Industry Standard(s)
ASTM

Resources and downloads

Videos

play
CHANCE Temporary Protective Grounding (VI09071E0620)
play
CHANCE Temporary Protective Grounding (VI09072SP0720)