HUBBELL POWER SYSTEMS
HPS_ID_PST600XXXX_PRODIMAGE
* Representative image
HPS_ID_PST600XXXX_PRODIMAGE
play

Short Circuit Stick with 4 Clamps for Bare Vertical Secondary Overhead Systems (20cm spacing)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PST6003583

Short Circuit Stick with 4 Clamps for Bare Vertical Secondary Overhead Systems (20cm spacing)

  • Short Circuit Stick with spring loaded clamps for bare vertical secondary overhead systems
  • Fault current rated and tested per IEC 61230 at 3kA/1 second
  • Handle meets ASTM F711 and IEC 60855
  • Clamps are spring loaded and allow connection of the phases to the neutral in one swift movement
  • Conductor range: Min. 3.5mm up to Max. 19.5mm diameter
  • Includes 4 clamps with 20cm vertical spacing

Product details

General

Catalog Number

PST6003583

UPC

096359744351

Dimensions

Weight

1.2 kg

Logistics

Standard Package

1

Resources and downloads