HUBBELL POWER SYSTEMS
HPS_ID_C6002629_PRODIMAGE
HPS_ID_C6002629_PRODIMAGE
play

Grounding Ferrule - Shrouded Plain - #2 Copper Tin-Plated

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6003119

Shrouded plain plug copper tin-plated ferrule #2

  • GROUNDING FERRULE-PLAIN-SHROUDED- #2 CU
  • Shrouded ferrules overlap onto the grounding cable jacket for stress relief to the terminal
  • Two crimps secure the ferrule against the bare strands and one crimp applies on the jacket
  • Available either factory-installed in pairs on any cable length specified or as separate individual units
  • The ferrules install simply with a hydraulic crimping tool
  • Complete illustrated installation instructions come with the ferrules and include a table for the crimping die sizes to use

Product details

General

Catalog Number

C6003119

EU RoHS Indicator

No

Shrouded?

Shrouded

UPC

096359520870

Dimensions

Weight

1 lb

Conductor Related

Conductor Size

#2 AWG

Resources and downloads

Specifications

Sales Drawings

Videos

play
CHANCE Temporary Protective Grounding