HPS_ID_C6002625_PRODIMAGE
* Representative image
HPS_ID_C6002625_PRODIMAGE
play

Grounding Ferrule - Shrouded Threaded - 1/0 Copper

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6002623

Shrouded threaded copper ferrule 1/0

  • GROUNDING FERRULE-THREADED-SHROUDED- 1/0 CU
  • Shrouded ferrules overlap onto the grounding cable jacket for stress relief to the terminal
  • Two crimps secure the ferrule against the bare strands and one crimp applies on the jacket
  • Available either factory-installed in pairs on any cable length specified or as separate individual units
  • The ferrules install simply with a hydraulic crimping tool
  • Complete illustrated installation instructions come with the ferrules and include a table for the crimping die sizes to use

Product details

General

Die Size - Section A
U165
Die Size - Section B
U168
Material
Copper
Shrouded?
Shrouded
Terminal Connection Type
Threaded or Drilled
Thread Size
5/8-11 UNC
UPC
096359233169

Dimensions

Weight
0.314 lb

Electrical Ratings

Current Rating
250 A
Fault Current - 15 Cycles
21000 A
Fault Current - 30 Cycles
15000 A

Conductor Related

Conductor Size
1/0 AWG

Resources and downloads

Sales Drawings

Videos

play
CHANCE Temporary Protective Grounding (VI09072SP0720)