HUBBELL POWER SYSTEMS
Image of C6002614 Grounding Ferrule - Unshrouded Plain - #2 Copper
Image of C6002614 Grounding Ferrule - Unshrouded Plain - #2 Copper
play

Grounding Ferrule - Unshrouded Plain - #2 Copper

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6002614

Unshrouded plain plug copper ferrule #2

  • GROUNDING FERRULE-PLAIN - #2 CU
  • Unshrouded ferrules are available either factory-installed in pairs on any cable length specified or as separate individual units
  • The ferrules install simply with a hydraulic crimping tool
  • Complete illustrated installation instructions come with the ferrules and include a table for the crimping die sizes to use

Product details

General

Catalog Number

C6002614

Die Size - Section A

U165

Material

Copper

Shrouded?

Unshrouded

Terminal Connection Type

Pressure or Plain

UPC

096359233077

Dimensions

Weight

0.343 lb

Electrical Ratings

Current Rating

200 A

Fault Current - 15 Cycles

14000 A

Fault Current - 30 Cycles

10000 A

Conductor Related

Conductor Size

#2 AWG

Resources and downloads

Specifications

Sales Drawings

Videos

play
CHANCE Temporary Protective Grounding