HUBBELL POWER SYSTEMS
Image of GC113CB Grounding Clamp
* Representative image
Image of GC113CB Grounding Clamp
play
play

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC113CB

Bronze alloy ground clamp for cross connecting copper cable to copper cable. Can be used in concrete and underground.

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • "Can be used in concrete and underground
  • Everdur hardware supplied by adding Suffix ED"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC113CB

EU RoHS Indicator

No

Material

Bronze

Material - Hardware

Stainless Steel

UPC

096359306214

Dimensions

Weight

1.176 lb

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.574 in

Conductor Diameter Range

0.574 - 0.813

Conductor Type

Copper

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship