HUBBELL POWER SYSTEMS
Image of GTCS34ATP Transformer Tank Grounding Clamp, #8Sol. - 2/0 Str, Tin Plated
* Representative image
Image of GTCS34ATP Transformer Tank Grounding Clamp, #8Sol. - 2/0 Str, Tin Plated

Transformer Tank Grounding Clamp, #8Sol. - 2/0 Str, Tin Plated

Brand:

ANDERSON

Catalog ID:

GTCS34ATP

Grounding Clamp, Copper Cable to Transformer Tank, Hex wrench shoulder, Tin Plated.

Bronze alloy ground clamp for tapping copper conductor to transformer tank.

2 position eyebolt allows parallel or perpendicular conductor installation.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GTCS34ATP

Cover Available

No

Inhibitor Loaded

No

Material

Bronze; Copper

Material - Body

Bronze Alloy

Material - Eyebolt

Silicon Bronze

Material - Hardware

Silicon Bronze or Stainless Steel

Number of Stud Threads

13

Product Category

Mechanical Connectors

Style

2 Position Eye Bolt

UPC

096359313830

Dimensions

Bolt Diameter

0.38 in

Diameter - Bolt

0.38 in

Diameter - Stud

0.5 in

Dimensions

2.000 in x 1.201 in x 1.976 in

Height

1.976 in

Length

2 in

Weight

0.294 lb

Width

1.201 in

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.128 in

Conductor Diameter Range

0.128 - 0.419

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

100

Resources and downloads

Specifications

Sales Drawings