EM-2371
EM-2371
play
play

Bronze Vise Connector H1

Brand:

EMC

Catalog ID:

EM-2371

“tongue and groove” type alignment channels to keep the two halves of the clamp in proper alignment with each other.

"Tongue and Groove" alignment channels

Product details

General

Material
Silicon Bronze

Dimensions

Dimensions
0.754 in x 0.650 in x 1.099 in
Height
1.099 in
Length
0.754 in
Weight
0.097 lb
Width
0.65 in

Conductor Related

Conductor Size
#6 AWG to #10 or #12 AWG

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Powet Systems Vice Type Clamp (VI0593E)
play
Hubbell Power Systems Bolted Parallel Groove, Vise Type, and U Bolt Clamps (VI05052E1019)