HUBBELL POWER SYSTEMS
Image of GC5006SH Grounding Clamp, #10 Sol. - #6 Sol., Slotted Hex Head
* Representative image
Image of GC5006SH Grounding Clamp, #10 Sol. - #6 Sol., Slotted Hex Head
play
play

Grounding Clamp, #10 Sol. - #6 Sol., Slotted Hex Head

Brand:

FARGO

Catalog ID:

GC5006SH

Grounding Clamp, Copper Cable to Cable, Vice Type.

For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.

  • For copper connections
  • One piece design for easier, faster installation
  • Vise design achieves high connector pressure with low wrench force
  • Slotted-Head bolt.

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

240 in-lbs

Catalog Number

GC5006SH

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Bolt

Stainless Steel

Material - Hardware

Stainless Steel

Material - Keeper

Bronze

Plating

No

Product Category

Vise Type Connectors

Slotted-Head Bolt

Yes

UPC

096359307488

Dimensions

Bolt Diameter

  • 0.25 in
  • 0.25 in

Diameter - Bolt

0.25 in

Diameter - Bolt Head

0.3125 in

Dimensions

0.750 in x 0.625 in x 1.000 in

Height

1 in

Length

0.75 in

Weight

0.088 lb

Width

0.625 in

Conductor Related

Conductor Diameter (Main) - Maximum

0.162 in

Conductor Diameter (Main) - Minimum

0.101 in

Conductor Diameter (Tap) - Maximum

0.162 in

Conductor Diameter (Tap) - Minimum

0.101 in

Conductor Type

Copper

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

12000

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Powet Systems Vice Type Clamp
play
Hubbell Power Systems Bolted Parallel Groove, Vise Type, and U Bolt Clamps