HUBBELL POWER SYSTEMS
Image of GC5002 Grounding Clamp, #6 Sol. - #2 Sol.
* Representative image
Image of GC5002 Grounding Clamp, #6 Sol. - #2 Sol.
play
play

Grounding Clamp, #6 Sol. - #2 Sol.

Brand:

FARGO

Catalog ID:

GC5002

Grounding Clamp, Copper Cable to Cable, Vice Type.

For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.

  • For copper connections
  • One piece design for easier, faster installation
  • Vise design achieves high connector pressure with low wrench force

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

180 in-lbs

Catalog Number

GC5002

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Bolt

Stainless Steel

Material - Hardware

Stainless Steel

Material - Keeper

Bronze

Plating

No

Product Category

Vise Type Connectors

UPC

096359307372

Dimensions

Bolt Diameter

  • 0.313 in
  • 0.313 in

Diameter - Bolt

0.3125 in

Diameter - Bolt Head

0.375 in

Dimensions

1.000 in x 0.750 in x 1.375 in

Height

1.375 in

Length

1 in

Weight

0.164 lb

Width

0.75 in

Conductor Related

Conductor Diameter (Main) - Maximum

0.286 in

Conductor Diameter (Main) - Minimum

0.162 in

Conductor Diameter (Tap) - Maximum

0.286 in

Conductor Diameter (Tap) - Minimum

0.162 in

Conductor Type

Copper

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

9000

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Powet Systems Vice Type Clamp
play
Hubbell Power Systems Bolted Parallel Groove, Vise Type, and U Bolt Clamps