HUBBELL POWER SYSTEMS
HPS_PPHID_611377_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611377_PRODIMAGE_96.jpg

Veri*Lite PDI DS-46 Deadend Insulator (Silicone)

Brand:

OHIO BRASS

Catalog ID:

8010460215

Silicone Polymer Clevis Tongue 46kV Deadend Insulator DS-46/PDI-46

This Veri*Lite distribution polymer deadend insulator (PDI) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds:
  • These Veri*Lite Insulators are manufactured with silicone rubber with Ohio Brass proprietary compound, the same proven material used in Quadri*Sil Transmission Insulators.

Insulators are available with other ANSI and IEC end fittings. Please refer to the catalog for the configurable options available.

Product details

General

Application

Deadend

Cantilever Bending Strength - Routine

7500

Catalog Number

8010460215

Construction Material - Main

Silicone Polymer

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Insulator Type

DS46

Material

Silicone Polymer

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Number of Sheds

10

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Type

PDI-46

UPC

096359610120

Dimensions

Diameter - Shed(s)

4.4

Diameter - Small Shed

2.95

Dimensions

24.56 in x 4.4 in x 4.4 in

Height

4.4 in

Length

24.56 in

Length - Effective

23 in

Rod Diameter

0.626

Thickness - Housing

0.148

Weight

3.3 lb

Width

4.4 in

Electrical Ratings

Arc Distance - Dry

21

Creep and Leakage Distance

37.6 IN (955mm)

Critical Impulse Flashover (CIFO) - Negative

365

Critical Impulse Flashover (CIFO) - Positive

360

Flashover Voltage - 60 Hz Dry

195

Flashover Voltage - 60 Hz Wet

175

Voltage - Line

35000 V

Withstand Voltage - 60 Hz Dry

180

Withstand Voltage - 60 Hz Wet

155

Certifications And Compliance

Industry Standard(s)

ANSI

Logistics

Pallet Quantity

300