HPS_ID_80S0280F09_PRODIMAGE
HPS_ID_80S0280F09_PRODIMAGE

Veri*Lite Line Post Insulator SR 35 kV

Brand:

OHIO BRASS

Catalog ID:

80S0280F09

Vertical Line Post 35 kV F-Neck / Stud Base 3/4"-10 Tap.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

Product details

General

Application
Vertical Line Post
Cantilever Bending Strength - Max.
2800 Lbs (12.5 kN)
Cantilever Bending Strength - Routine
1235 Lbs. (5.5 kN)
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground/Base
3/4" Stud Base
Fitting - Live Line End
F-Neck
Material
Silicone
Material - End Fitting
Galvanized Steel
Number of Sheds
6
Tension Range
2500 lb
UPC
096359402428

Dimensions

Angle
0
Diameter - Shed(s)
5.1" (130mm) / 4.6" (117mm)
Dimensions
17.45 in x 5.12 in x 5.12 in
Height
5.12 in
Length
17.45 in
Length - Effective
16.5 in
Rod Diameter
1.5 in
Thickness - Housing
0.22" (5.5mm)
Weight
8 lb
Width
5.12 in

Electrical Ratings

Arc Distance - Dry
11.7" (297mm)
Creep and Leakage Distance
26.1" (662mm)
Critical Impulse Flashover (CIFO) - Positive
215 kV
Flashover Voltage - 60 Hz Dry
135 kV
Flashover Voltage - 60 Hz Wet
100 kV
Voltage - Line
35000 V
Voltage Rating
35 kV
Withstand Voltage - Lightning Impulse (Positive)
200 kV

Certifications And Compliance

Industry Standard(s)
ANSI

Logistics

Pallet Quantity
60
Standard Package
3