HUBBELL POWER SYSTEMS
Image of U-SOI151FFA Standoff Insulator - 15kV
* Representative image
Image of U-SOI151FFA Standoff Insulator - 15kV

Standoff Insulator - 15kV

Brand:

Reuel

Catalog ID:

U-SOI151FFA

15kV Standoff Insulator - Heavy Duty for Indoor and Outdoor Applications - Overall Length = 6.00 in, Shed Outside Diameter = 4.50 in - (4) 3/8 in-16 Threaded Inserts in each End; 2.00 in Dia. B.C. with (2) 1/2 in-13 Threaded Insert at Both Ends

Product details

General

Application

Stand-Off Insulator - Heavy Duty

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

2000 lb

Catalog Number

U-SOI151FFA

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

5

Number of Bolt Holes - Top Terminal

5

Number of Sheds

5

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

8000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

4.5 in

Diameter - Bottom Terminal Bolt Circle

2.00 in

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

4.50 in

Diameter - Top Terminal Bolt Circle

2.00 in

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

4.50 in

Length

6 in

Weight

5.2 lb

Electrical Ratings

kV Class

15 kV

Minimum Creepage

10.5 in

Minimum Strike

6 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads