HUBBELL POWER SYSTEMS
Image of U-SOI2267AA Standoff Insulator - 25kV
* Representative image
Image of U-SOI2267AA Standoff Insulator - 25kV

Standoff Insulator - 25kV

Brand:

Reuel

Catalog ID:

U-SOI2267AA

25kV Standoff Insulator - High Creep for Indoor and Outdoor Applications - Overall Length = 6.75 in, Shed Outside Diameter = 3.62 in - (1) 3/8 in-16 Threaded Insert in each End

High strength values in cantilever, compression and tension

  • Standoff insulator
  • high creep
  • Indoor & outdoor applications

Product details

General

Application

Stand-Off Insulator - High Creep

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

600 lb

Catalog Number

U-SOI2267AA

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

1

Number of Sheds

8

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

2000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

2.25 in

Diameter - Bottom Terminal Bolt Circle

-

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

3.62 in

Diameter - Top Terminal Bolt Circle

-

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

2.25 in

Length

6.75 in

Weight

2.7 lb

Electrical Ratings

kV Class

25 kV

Minimum Creepage

15.7 in

Minimum Strike

6.75 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads