HUBBELL POWER SYSTEMS
HPS_PPHID_866098_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_866098_PRODIMAGE_96.jpg

Corona Ring

Brand:

OHIO BRASS

Catalog ID:

2717613003

Corona ring for line end at 230 kV and ground end at 500 kV.

These corona rings mount to polymer transmission insulators to mitigate the effect of corona.

For use with 1.25" diameter rod.

Product details

General

Accessory Type

Corona Ring

Catalog Number

2717613003

UPC

096359628255

Dimensions

Weight

2.45 lb

Logistics

Standard Package

1

Resources and downloads

Specifications