HUBBELL POWER SYSTEMS
EC_T010A_PRODIMAGE_PRIMARY
EC_T010A_PRODIMAGE_PRIMARY
play

Electro Composites™ - Station Post Insulator ANSI TR 10

Brand:

Electro Composites

Catalog ID:

T010A

ANSI C29.8 - TR 10 - 34.5kV Class-200kV BIL, Cast Cycloaliphatic Epoxy Station Post Insulator, 15.0" Length, Outdoor Apparatus

Electro Composites Solid Dielectric Epoxy station post insulators are designed to provide the toughest and safest insulator solution for all typical outdoor (and indoor) applications. Designed to be completely interchangeable with traditional porcelain insulators providing performance per the applicable ANSI standard. Made with our proprietary cycloaliphatic epoxy formulation for optimal outdoor performance.

  • Solid cast cycloaliphatic epoxy compound for optimal strength and outdoor service performance
  • Cast-in place zinc plated steel inserts
  • Designed per ANSI C29.9 (for Standard TR models)
  • Can be mounted upright or underhung

Product details

General

Application

Station Post

Bottom Terminal Type

Threaded Inserts

Cantilever Bending Strength - Max.

2,000 lb.

Catalog Number

T010A

Color

Gray

Compressive Strength

15,000 lb

Indoor/Outdoor

Outdoor

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Plating - Bottom Terminal

Zinc Plated

Tensile Strength

  • 7,000 lb.
  • 7,000 lb

Top Terminal Plating

Zinc Plated

Top Terminal Type

Threaded Inserts

Torsional Strength

10,000 lb

Type

Cast Epoxy Insulator

Dimensions

Bottom Terminal Diameter

4.72 in

Diameter - Bottom Terminal Bolt Circle

3.00 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Large Shed

6.93 in

Diameter - Top Terminal Bolt Circle

3.00 in

Diameter - Top Terminal Bolt Holes

1/2-13

Diameter - Top Terminal Outside

4.72 in

Dimensions

15 in x 6.93 in x 6.93 in

Height

6.93 in

Length

15 in

Weight

17.4 lb

Width

6.93 in

Electrical Ratings

BIL

200 kV

kV Class

34.5 kV

Minimum Creepage

38 in

Minimum Strike

15.7 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.8

Resources and downloads

Specifications

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome