HUBBELL POWER SYSTEMS
HPS_ID_PSP2053001_PRODIMAGE
HPS_ID_PSP2053001_PRODIMAGE

Porcelain Station Post Insulator

Brand:

OHIO BRASS

Catalog ID:

PSP2053001

Porcelain Station Post meeting TR 205.

Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.

  • Meets or exceeds ANSI C29.9 standards for mechanical and electrical ratings
  • Solid-core construction with gray porcelain glaze as standard
  • Long lasting durability with galvanized end caps and proven interface system

Product details

General

Application

Station Post

Cantilever Bending Strength - Routine

2000 lb

Catalog Number

PSP2053001

Fitting - Ground/Base

3" BOLT CIRCLE

Fitting - Live Line End

3" BOLT CIRCLE

Material

Porcelain

Material - End Fitting

Galvanized Steel

Number of Sheds

4

Tensile Strength

Standard Strength

Tension Range

8500 lb

Torsional Strength

7000 in-lbs. (791 N-m)

UPC

096359612858

Dimensions

Diameter - Shed(s)

6.22" (158 mm)

Dimensions

10 in x 6.22 in x 6.22 in

Height

6.22 in

Length

10 in

Weight

15.4 lb

Width

6.22 in

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

15.5" (394 mm)

Critical Impulse Flashover (CIFO) - Negative

200 kV

Critical Impulse Flashover (CIFO) - Positive

125 kV

Flashover Voltage - 60 Hz Dry

85 kV

Flashover Voltage - 60 Hz Wet

55 kV

Voltage Application

15 kV

Withstand Voltage - 60 Hz Wet

45 kV

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Logistics

Pallet Quantity

75

Standard Package

3