Porcelain Station Post Insulator

Brand:

OHIO BRASS

Catalog ID:

PSP2163001

Porcelain Station Post meeting TR 216.

Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.

  • Meets or exceeds ANSI C29.9 standards for mechanical and electrical ratings
  • Solid-core construction with gray porcelain glaze as standard
  • Long lasting durability with galvanized end caps and proven interface system

Product details

General

Application
Station Post
Cantilever Bending Strength - Routine
1500 lb
Fitting - Ground/Base
3" BOLT CIRCLE
Fitting - Live Line End
3" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
16
Tensile Strength
Standard Strength
Tension Range
16000 lb
Torsional Strength
15000 in-lbs. (1700 N-m)
UPC
096359612483

Dimensions

Diameter - Shed(s)
7.71" (196 mm)
Dimensions
30 in x 7.71 in x 7.71 in
Height
7.71 in
Length
30 in
Weight
66.1 lb
Width
7.71 in

Electrical Ratings

BIL
350 kV
Creep and Leakage Distance
72" (1829 mm)
Critical Impulse Flashover (CIFO) - Negative
475 kV
Critical Impulse Flashover (CIFO) - Positive
390 kV
Flashover Voltage - 60 Hz Dry
235 kV
Flashover Voltage - 60 Hz Wet
180 kV
Voltage Application
69 kV
Withstand Voltage - 60 Hz Wet
145 kV

Certifications And Compliance

Industry Standard(s)
ANSI C29.9

Logistics

Pallet Quantity
20
Standard Package
1