HUBBELL POWER SYSTEMS
HPS_ID_PSP2913001_PRODIMAGE
HPS_ID_PSP2913001_PRODIMAGE

Porcelain Station Post Insulator

Brand:

OHIO BRASS

Catalog ID:

PSP2913001

Porcelain Station Post meeting TR 291.

Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.

  • Meets or exceeds ANSI C29.9 standards for mechanical and electrical ratings
  • Solid-core construction with gray porcelain glaze as standard
  • Long lasting durability with galvanized end caps and proven interface system

Product details

General

Application

Station Post

Cantilever Bending Strength - Routine

1200 lb

Catalog Number

PSP2913001

Fitting - Ground/Base

5" BOLT CIRCLE

Fitting - Live Line End

5" BOLT CIRCLE

Material

Porcelain

Material - End Fitting

Galvanized Steel

Number of Sheds

36

Tensile Strength

Standard Strength

Tension Range

19986 lb

Torsional Strength

40005 in-lbs. (4520 N-m)

UPC

096359629993

Dimensions

Diameter - Shed(s)

7.56" (192 mm)

Height

62 in

Weight

168.6 lb

Electrical Ratings

BIL

750 kV

Creep and Leakage Distance

132" (3353 mm)

Critical Impulse Flashover (CIFO) - Negative

1020 kV

Critical Impulse Flashover (CIFO) - Positive

810 kV

Flashover Voltage - 60 Hz Dry

485 kV

Flashover Voltage - 60 Hz Wet

380 kV

Voltage Application

161 kV

Withstand Voltage - 60 Hz Wet

315 kV

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Logistics

Standard Package

1