HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250070E0020

2.5" Line Post, Extra High Leak, Two Hole Blade, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2100 LB
Cantilever Bending Strength - Routine
1050 LB
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
58
Shed Style
Alternating

Dimensions

Angle
12
Diameter - Large Shed
7.7
Diameter - Small Shed
6.48
Length
14 in
Length - Effective
81.9 in
Rod Diameter
2.5 in
Thickness - Housing
Greater than 3 mm
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
72
Creep and Leakage Distance
293
Critical Impulse Flashover (CIFO) - Negative
1220
Critical Impulse Flashover (CIFO) - Positive
1120
Flashover Voltage - 60 Hz Dry
720
Flashover Voltage - 60 Hz Wet
610
kV Class
220 kV
Voltage Rating
220 kV