HUBBELL POWER SYSTEMS
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250118S0020

2.5" Line Post, Standard Leak, Two Hole Blade, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1270 LB

Cantilever Bending Strength - Routine

635 LB

Catalog Number

P250118S0020

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

98

Shed Style

Uniform

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

14 in

Length - Effective

129.2 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

119.3 IN (3030 MM)

Creep and Leakage Distance

309 IN (7849 MM)

Critical Impulse Flashover (CIFO) - Negative

1960

Critical Impulse Flashover (CIFO) - Positive

1875

Flashover Voltage - 60 Hz Dry

1170

Flashover Voltage - 60 Hz Wet

930

kV Class

345 kV