HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250082S0030

2.5" Line Post, Standard Leak, Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1810 lb
Cantilever Bending Strength - Routine
905 lb
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
68
Shed Style
Uniform
Tensile Strength
15,000 lb

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
93.7 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
10 in

Electrical Ratings

Arc Distance - Dry
83 IN (2108 MM)
Creep and Leakage Distance
215 IN (5461 MM)
Critical Impulse Flashover (CIFO) - Negative
1400
Critical Impulse Flashover (CIFO) - Positive
1305
Flashover Voltage - 60 Hz Dry
835
Flashover Voltage - 60 Hz Wet
700
kV Class
230 kV