HUBBELL POWER SYSTEMS
HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250063S0040

2.5" Line Post, Standard Leak, Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

2320 LB

Cantilever Bending Strength - Routine

1160 LB

Catalog Number

P250063S0040

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

52

Shed Style

Uniform

Tensile Strength

15000 lb.

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

15 in

Length - Effective

74.8 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

63.7 IN (1617 MM)

Creep and Leakage Distance

164 IN (4166 MM)

Critical Impulse Flashover (CIFO) - Negative

1100

Critical Impulse Flashover (CIFO) - Positive

990

Flashover Voltage - 60 Hz Dry

650

Flashover Voltage - 60 Hz Wet

555

kV Class

230 kV