HUBBELL POWER SYSTEMS
HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250096S0040

2.5" Line Post, Standard Leak, Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1550 LB

Cantilever Bending Strength - Routine

775 LB

Catalog Number

P250096S0040

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

80

Shed Style

Uniform

Tensile Strength

15000 lb.

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

15 in

Length - Effective

107.9 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

97.6 IN (2479 MM)

Creep and Leakage Distance

252 IN (6401 MM)

Critical Impulse Flashover (CIFO) - Negative

1625

Critical Impulse Flashover (CIFO) - Positive

1535

Flashover Voltage - 60 Hz Dry

975

Flashover Voltage - 60 Hz Wet

800

kV Class

345 kV