HUBBELL POWER SYSTEMS
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250034S0070

2.5" Line Post, Standard Leak, Two Hole Blade, Steel Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

4070 LB

Cantilever Bending Strength - Routine

2035 LB

Catalog Number

P250034S0070

Fitting - Ground End

Steel Gain

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

28

Shed Style

Uniform

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

12 in

Length - Effective

46.4 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

34.6 IN (878 MM)

Creep and Leakage Distance

89 IN (2261 MM)

Critical Impulse Flashover (CIFO) - Negative

655

Critical Impulse Flashover (CIFO) - Positive

545

Flashover Voltage - 60 Hz Dry

355

Flashover Voltage - 60 Hz Wet

320

kV Class

115 kV