HUBBELL POWER SYSTEMS
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250109S0070

2.5" Line Post, Standard Leak, Two Hole Blade, Steel Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1380 LB

Cantilever Bending Strength - Routine

690 LB

Catalog Number

P250109S0070

Fitting - Ground End

Steel Gain

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

90

Shed Style

Uniform

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

12 in

Length - Effective

119.8 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

109.7 IN (2786 MM)

Creep and Leakage Distance

284 IN (7214 MM)

Critical Impulse Flashover (CIFO) - Negative

1810

Critical Impulse Flashover (CIFO) - Positive

1725

Flashover Voltage - 60 Hz Dry

1085

Flashover Voltage - 60 Hz Wet

875

kV Class

345 kV