HUBBELL POWER SYSTEMS
HPS_ID_P250XXXS1020_PRODIMAGE
* Representative image
HPS_ID_P250XXXS1020_PRODIMAGE
HPS_ID_P250XXXS1020_2_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250072S1020

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

2010 LB

Cantilever Bending Strength - Routine

1005 LB

Catalog Number

P250072S1020

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Horizontal Clamptop

Number of Sheds

60

Shed Style

Uniform

UPC

096359618300

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

14 in

Length - Effective

85 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

73.4 IN (1864 MM)

Creep and Leakage Distance

189 IN (4801 MM)

Critical Impulse Flashover (CIFO) - Negative

1250

Critical Impulse Flashover (CIFO) - Positive

1150

Flashover Voltage - 60 Hz Dry

740

Flashover Voltage - 60 Hz Wet

630

kV Class

230 kV