HUBBELL POWER SYSTEMS
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250036S1070

2.5" Line Post, Standard Leak, Horizontal Clamptop, Steel Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

3760 LB

Cantilever Bending Strength - Routine

1880 LB

Catalog Number

P250036S1070

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Steel Gain

Fitting - Live Line End

Horizontal Clamptop

Number of Sheds

30

Shed Style

Uniform

UPC

096359442059

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

15 in

Length - Effective

49.5 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.35 in

Electrical Ratings

Arc Distance - Dry

37.1 IN (942 MM)

Creep and Leakage Distance

95 IN (2413 MM)

Critical Impulse Flashover (CIFO) - Negative

690

Critical Impulse Flashover (CIFO) - Positive

580

Flashover Voltage - 60 Hz Dry

380

Flashover Voltage - 60 Hz Wet

345

kV Class

138 kV