HUBBELL POWER SYSTEMS
HPS_ID_P250XXXS9020_PRODIMAGE
* Representative image
HPS_ID_P250XXXS9020_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250123S9020

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1230 LB

Cantilever Bending Strength - Routine

615 LB

Catalog Number

P250123S9020

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

102

Shed Style

Uniform

Tensile Strength

15000 lb.

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

134 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

124.2 IN (3154 MM)

Creep and Leakage Distance

322 IN (8179 MM)

Critical Impulse Flashover (CIFO) - Negative

2015

Critical Impulse Flashover (CIFO) - Positive

1935

Flashover Voltage - 60 Hz Dry

1190

Flashover Voltage - 60 Hz Wet

945

kV Class

500 kV